IESNA:LM-63-2002
[TEST]P950451
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25285
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2966.7 3714.6 4390.7 4914.1 5340.9 5582.3 5695.9 5736.3 5941.3 6379.8
7104.2 8019.1 8919.7 9638.9 10268 10842.3 11205.1 11297.8 11074.6 10509.5
9368.7 7396.6 6105.7 5113.8 4050 2849.2 1873 1313 1024.6 884.9
802.7 674.8 571.7 198.4 96.6 15.7 0
2966.7 3740.7 4423.3 4955.8 5347.4 5612.4 5748.1 5785.9 5955.6 6351.1
7020.7 7917.3 8801 9544.9 10180.5 10754.8 11185.6 11340.9 11198.6 10719.6
9766.8 7944.7 6352.4 5334.3 4283.7 3106.4 2042.6 1378.3 1057.2 916.2
810.5 685.2 576.9 245.4 103.1 19.6 0
2966.7 3708.1 4377.6 4915.4 5334.3 5638.5 5806.8 5878.6 6011.7 6366.8
6937.1 7733.3 8581.7 9329.6 9933.9 10416.8 10869.7 11090.3 11034.1 10651.7
9885.6 8633.9 6882.3 5660.6 4617.8 3477 2321.9 1542.7 1140.7 947.6
836.6 728.3 623.9 476.4 242.8 28.7 0
2966.7 3708.1 4358.1 4894.5 5342.2 5685.4 5915.2 6035.2 6160.5 6434.6
6858.8 7476.2 8209.7 8913.2 9479.7 9944.3 10334.6 10650.4 10735.3 10610
10149.2 9294.3 8093.5 6672.2 5334.3 4145.3 2898.8 1856 1266 963.2
831.4 721.8 616.1 490.8 344.6 134.4 0
2966.7 3598.4 4228.8 4779.6 5252.1 5669.8 6002.6 6223.2 6364.1 6580.8
6933.2 7386.1 7972.2 8568.6 9105.1 9567.1 9943 10277.1 10514.7 10578.6
10452 10063.1 9308.7 8167.9 6835.3 5474 4078.7 2688.7 1688.9 1132.9
864 767.5 667 509 343.3 107 0
2966.7 3541 4110.1 4646.5 5142.5 5601.9 6019.6 6349.8 6574.3 6784.4
7048.1 7426.6 7865.1 8385.9 8910.6 9432.7 9876.4 10223.6 10486 10702.6
10871 10814.9 10578.6 10042.2 9115.5 7914.7 6370.7 4885.4 3285.2 2028.3
1315.6 899.3 651.3 394.2 198.4 52.2 0
2966.7 3431.4 3926 4431.1 4921.9 5403.5 5868.2 6281.9 6625.2 6900.6
7179.9 7485.3 7820.7 8238.4 8717.4 9260.4 9819 10358.1 10835.8 11256
11638.5 12058.7 12248 12365.4 12339.3 11806.8 10790.1 9170.3 7027.2 4760.1
2747.4 1426.6 728.3 420.3 204.9 70.5 0
2966.7 3347.8 3744.6 4177.9 4626.9 5051.1 5506.6 5949.1 6374.6 6750.5
7126.4 7474.9 7790.7 8131.4 8489 8872.7 9317.8 9821.6 10372.4 10957.1
11595.4 12511.6 13251.7 13703.3 14217.5 14589.5 14637.8 14137.9 12837.9 10734
7820.7 5047.2 2572.5 1049.4 374.6 73.1 0
2966.7 3197.7 3477 3800.7 4155.8 4531.6 4914.1 5292.6 5667.2 6052.2
6455.5 6828.8 7234.7 7658.9 8100.1 8542.5 9033.3 9584.1 10193.6 10884
11690.7 12913.6 14127.5 14958.9 16020 17269.1 18605.6 19497.1 19306.5 17511.8
13816.8 8957.6 3799.4 1160.3 365.5 75.7 0
2966.7 3171.6 3449.6 3747.2 4082.7 4437.7 4800.5 5162.1 5519.7 5882.5
6240.2 6610.8 7002.4 7426.6 7865.1 8320.6 8827.1 9387 10013.5 10727.4
11532.7 12827.5 14050.5 14951 16085.3 17446.6 18905.8 19835.1 19658.9 17750.7
13734.6 8399 3218.6 888.8 287.1 65.3 0
2966.7 3072.4 3216 3409.2 3642.8 3897.3 4154.4 4424.6 4703.9 4985.9
5270.4 5564.1 5860.3 6173.6 6510.3 6866.6 7258.2 7702 8237.1 8847.9
9591.9 10774.4 11671.1 12556 13635.4 14934.1 16153.1 16681.7 16129.6 14024.4
10352.8 5762.5 1661.5 348.5 116.2 26.1 0
2966.7 2999.3 3080.3 3196.4 3357 3530.6 3719.8 3914.3 4111.4 4321.5
4526.4 4723.5 4927.1 5129.4 5343.5 5569.3 5806.8 6095.3 6429.4 6862.7
7489.2 8267.1 8797 9389.6 10098.3 10871 11398.3 11214.3 10292.8 8564.7
6185.3 3165.1 1032.4 308 105.7 24.8 0
2966.7 2934.1 2945.8 2999.3 3086.8 3176.9 3295.6 3413.1 3529.3 3650.6
3756.4 3851.6 3931.3 4004.3 4055.3 4087.9 4120.5 4142.7 4179.2 4264.1
4467.7 4587.8 4610 4654.3 4723.5 4786.2 4615.2 4073.5 3300.8 2445.9
1662.8 942.4 472.5 199.7 96.6 33.9 0
2966.7 2797 2696.5 2644.3 2639.1 2660 2695.2 2734.4 2761.8 2778.8
2777.5 2744.8 2693.9 2622.1 2526.9 2410.7 2271 2126.2 1993 1869
1741.1 1627.6 1532.3 1454 1386.1 1316.9 1230.8 1114.6 954.1 738.7
537.7 395.5 274.1 176.2 100.5 28.7 0
2966.7 2670.4 2486.4 2405.5 2385.9 2402.9 2439.4 2478.6 2498.1 2492.9
2465.5 2417.2 2346.7 2259.3 2157.5 2053.1 1944.7 1836.4 1729.4 1611.9
1493.1 1386.1 1307.8 1260.8 1242.5 1245.2 1242.5 1206 1115.9 965.8
734.8 506.4 355 233.6 116.2 26.1 0
2966.7 2571.2 2349.4 2261.9 2265.8 2315.4 2370.2 2405.5 2408.1 2384.6
2338.9 2273.7 2196.6 2107.9 2013.9 1921.3 1823.4 1720.3 1614.5 1516.6
1442.2 1378.3 1335.2 1307.8 1284.3 1256.9 1213.8 1169.5 1114.6 1027.2
894.1 702.2 460.7 254.5 121.4 26.1 0
2966.7 2476 2247.6 2188.8 2225.4 2293.2 2346.7 2372.9 2362.4 2321.9
2259.3 2184.9 2098.8 2013.9 1923.9 1836.4 1776.4 1704.6 1614.5 1542.7
1494.5 1430.5 1330 1250.4 1198.2 1147.3 1095.1 1042.9 995.9 952.8
901.9 819.7 670.9 514.2 301.5 73.1 0
2966.7 2422.4 2194 2161.4 2224.1 2289.3 2342.8 2358.5 2333.7 2269.7
2192.7 2105.3 2011.3 1927.8 1856 1815.5 1767.2 1717.6 1669.3 1562.3
1467 1391.3 1315.6 1245.2 1172.1 1108.1 1045.5 988 928 858.8
791 729.6 639.5 552.1 386.3 150.1 0
2966.7 2376.8 2160.1 2156.2 2225.4 2288 2335 2340.2 2302.4 2233.2
2145.7 2049.2 1963 1883.4 1829.9 1784.2 1725.5 1645.9 1575.4 1490.5
1425.3 1352.2 1280.4 1215.1 1160.3 1104.2 1044.2 982.8 911 831.4
744 667 567.8 429.4 284.5 118.8 0
2966.7 2350.7 2143.1 2154.9 2230.6 2291.9 2333.7 2325.9 2277.6 2195.3
2093.5 1998.3 1917.3 1856 1827.3 1758.1 1651.1 1527.1 1477.5 1435.7
1361.3 1303.9 1254.3 1181.2 1126.4 1083.3 1027.2 960.6 881 793.6
698.3 656.5 565.2 369.4 268.9 164.5 0
2966.7 2345.4 2132.7 2156.2 2231.9 2294.5 2332.4 2321.9 2263.2 2170.5
2067.4 1973.5 1893.8 1856 1811.6 1724.2 1567.5 1464.4 1438.3 1387.4
1322.2 1251.7 1185.1 1134.2 1102.9 1075.5 1024.6 961.9 886.2 798.8
706.1 729.6 582.1 388.9 296.3 109.6 0
2966.7 2345.4 2131.4 2160.1 2233.2 2295.8 2331.1 2325.9 2268.4 2171.9
2067.4 1972.2 1892.5 1857.3 1807.7 1718.9 1555.8 1465.7 1444.9 1386.1
1318.3 1241.2 1186.4 1118.6 1109.4 1075.5 1023.3 961.9 891.5 797.5
708.7 719.2 499.9 402 292.4 105.7 0
